| Pkg. Type: | |
| Pkg. Code: | PLSP0030JB-B |
| Lead Count (#): | 30 |
| Pkg. Dimensions (mm): | 6.1x9.85 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 0 |
| Lead Count (#) | 30 |
| CPU | 78K0 |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| CAN (ch) | 0 |
| Ethernet | No |
| Family Name | 78K |
| Length (mm) | 9.85 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 6.1x9.85 |
| Width (mm) | 6.1 |
UPD78913xAは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G13 などをご検討ください。