| CADモデル: | View CAD Model |
| Pkg. Type: | LSSOP |
| Pkg. Code: | pkg_3295 |
| Lead Count (#): | 30 |
| Pkg. Dimensions (mm): | 9.85 x 6.1 x 1.4 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 8 |
| Program Memory (KB) | 32 |
| Data Flash (KB) | 0 |
| RAM (KB) | 0.25KB |
| Lead Count (#) | 30 |
| Supply Voltage (V) | 1.8 - 5.5 |
| Operating Freq (Max) (MHz) | 5 |
| CPU | 78K0S |
| RTC | No |
| LVD or PVD | Yes |
| DMA | No |
| I/O Ports | 24 |
| Timer | 8-bit x 3-ch, 16-bit x 1-ch |
| CAN (ch) | 0 |
| Ethernet | No |
| Temp. Range (°C) | -40 to +85°C |
| Family Name | 78K |
| Length (mm) | 9.85 |
| Pkg. Dimensions (mm) | 9.85 x 6.1 x 1.4 |
| Width (mm) | 6.1 |
UPD78908xは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G13 などをご検討ください。