| CADモデル: | View CAD Model |
| Pkg. Type: | HSSOP |
| Pkg. Code: | pkg_7584 |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 8 x 6 x 2.55 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 12 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Automotive Qual. | Yes |
| Channels per device (#) | 2 |
| Diagnostic | Current Sense |
| Function | Robust & Safety |
| IL (SC) (A) | 13 |
| IL (mA) | 1800 |
| Lead Compliant | No |
| Length (mm) | 8 |
| MOQ | 1500 |
| Mounting Type | SMD |
| Nch/Pch | Nch |
| Parametric Category | Protected & Intelligent Power Devices |
| Pkg. Dimensions (mm) | 8 x 6 x 2.55 |
| Pkg. Type | HSSOP |
| Price (USD) | $3.02512 |
| RON (mohm) max. @ Tj = 150 °C (mohm) | 180 |
| RON (mohm) typ. @ Tj = 25 °C (mohm) | 70 |
| Remarks | 12pHSSOP |
| Tape & Reel | No |
| Tch (Max) (°C) | 150 |
| Tch (Min) (°C) | -40 |
| Thickness (mm) | 2.55 |
| Type of Switch | High side |
| Vload dump (V) (V) | 42 |
| Width (mm) | 6 |
μPD166029T1J は、第2世代インテリジェントパワーデバイス(IPD)製品です。本製品は、チャージポンプ、電圧制御入力、比例負荷電流センスによる診断フィードバック、保護機能内蔵のNchハイサイドスイッチです。オン抵抗、パッケージ、チャネル数の組み合わせにより、豊富な製品バリエーションを準備しております。
スケーラビリティ: 多様なオン抵抗と標準化されたパッケージ、ピンアウトにより、ターゲット負荷に応じた自由なユニット設計が可能です。
堅牢性: 高度な保護方式により、第2世代インテリジェントパワーデバイスは、長期的かつ反復的な短絡状態に対して高い堅牢性を実現します。