メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
高耐圧、Bipolar デュアル・オペアンプ、両電源、J-FET インプット、低消費電力、民生機器用途

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

製品スペック

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Country of AssemblyTHAILAND
Country of Wafer FabricationJAPAN
Bandwidth (MHz)1
CMRR (dB)90
Channels (#)2
Common Mode Input Voltage Range (V)2 - 16
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Dual Operational Amplifier Dual Power Supply, J-FET Input, Low Current Consumption
GBA (Ref. Only) (MHz)1
IBIAS (nA)0.01
IOUT (A)0.035
IS (mA)0.4
IS per Amp (mA)0.4
Input Offset Voltage Vio (Max) (mV (±))10
Input Voltage (Max) (V)16
Input Voltage (Min) (V)2
Lead CompliantYes
Lead Count (#)8
Length (mm)5.2
Longevity2030 3月
MOQ2500
Min Operating Temperature (°C)-20
Offset Voltage (Max) (mV)10
Operating Temperature Topr (Max) (°C)80 - 80
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. TypeSOP
Price (USD)$1.4
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)2 - 16
Slew Rate (V/µs)3
Supply Current Icc/Idd (Max) (mA)0.4
Tape & ReelYes
Temp. Range (°C)-20 to +80
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)16
VS (Min) (V)2
Vcc (V)2 - 16
Width (mm)4.4

説明

µPC4062は、±2Vから低電源電圧動作を特長とするJ-FET入力の低消費電力オペアンプです。 供給電流はµPC4082型オペアンプの10分の1です。 入力バイアス電流が非常に低い特性を備えたµPC4062は、携帯型測定機器やその他の低消費電力アプリケーション回路に最適な選択肢です。