メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Operational Amplifiers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_8193
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.8
Pitch (mm):1.27

環境及び輸出分類情報

ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

製品スペック

Country of AssemblyJAPAN, MALAYSIA
Country of Wafer FabricationJAPAN
Channels (#)2
Dual Supply Range (V)V+-15V(Max.)
FunctionBipolar Operational Amplifiers
Input Offset Voltage Vio (Max) (mV (±))7
Lead CompliantYes
Lead Count (#)8
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 4 x 1.8
Pkg. TypeSOP
ProcessBipolar
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
Supply Current Icc/Idd (Max) (mA)1.2
Tape & ReelNo
Thickness (mm)1.8
Width (mm)4
field__slew_rate_typical_0.3

説明

Support is limited to customers who have already adopted these products.

μPC1251, μ PC358 are dual operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP. ) constant current, and a low current consumption. In addition to that, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC1251 is suited for wide operating ambient temperature use due to its temperature expansion type, while μPC358 is for general purposes usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC451, μ PC324 which are quad types with the same circuit configuration are also available under this series of operational amplifiers.