| CADモデル: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | pkg_8305 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.2 |
| Pitch (mm): | 0.65 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (UPC339GR-9LG-E2-A) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Channels (#) | 4 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Function | Bipolar Voltage Comparator |
| Input Offset Voltage Vio (Max) (mV (±)) | 5 |
| Lead Compliant | Yes |
| Lead Count (#) | 14 |
| Length (mm) | 5 |
| Longevity | 2030 3月 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Current Io Sink (Typical) (mA) | 16 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 5 x 4 x 1.2 |
| Pkg. Type | TSSOP |
| Process | Bipolar |
| Response Time TPLH (Typical) (µs) | 1.6 |
| Single Supply Voltage Range (V) | 2 - 32 |
| Supply Current Icc/Idd (Max) (mA) | 2 |
| Tape & Reel | No |
| Thickness (mm) | 1.2 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.
General-purpose comparators utilizing CMOS process suitable for low voltage, low power consumption, and fast response.