メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
高耐圧、Bipolar デュアル・オペアンプ、両電源、産業機器用途

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_8193
Lead Count (#):8
Pkg. Dimensions (mm):5.2 x 4.4 x 1.8
Pitch (mm):0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

製品スペック

Moisture Sensitivity Level (MSL)1
Bandwidth (MHz)0.5
CMRR (dB)90
Channels (#)2
Common Mode Input Voltage Range (V)15 - 32
Dual Supplies (±V)16 - 16
Dual Supply Range (V)V+-16V(Max.)
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Bipolar Dual Operational Amplifier Dual Power Supply
GBA (Ref. Only) (MHz)3.5
IBIAS (nA)80
IS (mA)3
IS per Amp (mA)3
Input Offset Voltage Vio (Max) (mV (±))6
Input Voltage (Max) (V)32
Input Voltage (Min) (V)15
Lead CompliantNo
Lead Count (#)8
Length (mm)5.2
Longevity2030 3月
MOQ1
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)6
Operating Temperature Topr (Max) (°C)85 - 85
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. Dimensions (mm)5.2 x 4.4 x 1.8
Pkg. TypeSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)15 - 32
Slew Rate (V/µs)1
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thermal ShutdownNo
Thickness (mm)1.8
Topology [Rail 1]-
VS (Max) (V)32
VS (Min) (V)15
Vcc (V)15 - 32
Width (mm)4.4

説明

μPC251、1458は、位相補正回路を内蔵したデュアル汎用オペアンプ回路です。