| CADモデル: | View CAD Model |
| Pkg. Type: | MM |
| Pkg. Code: | pkg_7506 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2 x 3 x 1.4 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (UPA603CT-T1-A) | 英語日本語 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 6 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Channels (#) | 2 |
| Ciss (Typical) (pF) | 9 |
| ID (A) | -0.1 |
| Lead Compliant | Yes |
| Length (mm) | 2 |
| MOQ | 3000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 0.2 |
| Pkg. Dimensions (mm) | 2 x 3 x 1.4 |
| Pkg. Type | MM |
| Qg typ (nC) | 2.2 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 2700 |
| RDS (ON) (Max) @4.5V (mohm) | 3200 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 1800 |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| VDSS (Max) (V) | -60 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | -2.5 |
| Width (mm) | 3 |
Support is limited to customers who have already adopted these products.
The UPA603CT, P-channel vertical type MOSFET designed for general-purpose switch, is a device which can be driven directly by a 4. 5 V power source.