メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_10755
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.8
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (UPA1725G-E1-A)英語日本語
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)950
ID (A)7
Lead CompliantYes
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)2
Pkg. Dimensions (mm)5 x 4 x 1.8
Pkg. TypeSOP
Qg typ (nC)9.6
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)30
RDS (ON) (Max) @4.5V (mohm)21
Tape & ReelNo
Thickness (mm)1.8
VDSS (Max) (V)20
VGSS (V)12
Vgs (off) (Max) (V)1.5
Width (mm)4

説明

Support is limited to customers who have already adopted these products.