メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
PCI-X to PCI-X Bridge

パッケージ情報

Pkg. Type:SBGA
Pkg. Code:BS304
Lead Count (#):304
Pkg. Dimensions (mm):31.0 x 31.0 x 1.7
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSBGA
Lead Count (#)304
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)31
MOQ27
Moisture Sensitivity Level (MSL)3
Package Area (mm²)961
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)31.0 x 31.0 x 1.7
Price (USD)$89.08852
Primary PCI Bus32-bit PCI-X 133MHz, 64-bit PCI-X 133MHz
Qty. per Carrier (#)27
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Secondary Bus32-bit PCI-X 133MHz, 64-bit PCI-X 133MHz
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.7
Transparency ModeTransparent, Opaque
Width (mm)31

説明

Provides bridging between two PCI-X interfaces operating up to 133 MHz.