メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Temperature Sensor + 512 Byte Serial EEPROM
  • 512 Byte Serial EEPROM for SPD
  • Single Supply: 2.2V to 3.6V
  • Accurate timeout support
    • Meets strict SMBus spec of 25ms (min), 35ms (max)
  • Timeout supported for Temp Sensor and EEPROM
  • Timeout supported in all Modes
    • Active mode for Temp sensor and EEPROM
    • EEPROM in standby or Temp sensor in shutdown
    • EEPROM in standby and Temp sensor in shutdown
  • Schmitt trigger and noise filtering on bus inputs
  • 2-wire Serial Interface: 10KHz to 1 MHz max I2C™ /SMBus™
  • Available Package: TDFN-8

説明

The TSE2004GB2B0 is a digital temperature sensor with integrated 4 Kbit EEPROM for memory modules. It features accuracy up to ±0.5°C was designed to target applications demanding highest level of temperature readout.

The TSE2004GB2C0 is the recommended alternative for new designs.

適用されたフィルター