メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Differential clock signals
  • Meets SSTL_2 signal data
  • Supports SSTL_2 class I specifications on outputs
  • Low-voltage operation
  • VDD = 2.3V to 2.7V
  • Available in 64 pin TSSOP and 56 pin MLF packages
  • Exceeds ICSSSTVN16859 performance

説明

13-bit to 26-bit registered buffer designed for 2.3V-2.7V VDD for PC1600 - PC2700 and 2.5V-2.7V VDD for PC3200, and supports low standby operation. All data inputs and outputs are SSTL_2 level compatible with JEDEC standard for SSTL_2.

適用されたフィルター