メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
DDR 13-Bit to 26-Bit Registered Buffer

パッケージ情報

Pkg. Type:TSSOP
Pkg. Code:PA64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTSSOP
Lead Count (#)64
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)17
MOQ308
Moisture Sensitivity Level (MSL)1
Package Area (mm²)103.7
Pb Free Categorye0
Pitch (mm)0.5
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Qty. per Carrier (#)28
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1

説明

Not recommended for new designs