メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
25-Bit Configurable Registered Buffer

パッケージ情報

Pkg. Type:CABGA
Pkg. Code:BFG96
Lead Count (#):96
Pkg. Dimensions (mm):13.5 x 5.5 x 1.4
Pitch (mm):0.8

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCABGA
Lead Count (#)96
Pb (Lead) FreeYes
Carrier TypeReel
Length (mm)13.5
MOQ2500
Moisture Sensitivity Level (MSL)3
Package Area (mm²)74.3
Pb Free Categorye1 SnAgCu
Pitch (mm)0.8
Pkg. Dimensions (mm)13.5 x 5.5 x 1.4
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)5.5

説明

Not recommended for new designs