| CADモデル: | View CAD Model |
| Pkg. Type: | TQFN-16 |
| Pkg. Code: | |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 16 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Temp. Range (°C) | -40 to +85°C |
| 480Mbps USB Data Switch | Yes |
| CDP | BC 1.1/BC 1.2 |
| Custom Standard 2.7V (1A) | Yes |
| Custom Standard 2.7V (2.4A) | No |
| Custom Standard 2.7V (2A) | Yes |
| DCP | BC 1.1/BC 1.2 |
| Galaxy Tablet | Yes |
| Parametric Category | USB-C & Power Delivery |
| Pkg. Dimensions (mm) | 3.0 x 3.0 |
| Pkg. Type | TQFN-16 |
| QC 2.0 (Qualcomm® Quick Charge™ 2.0 Technology) | No |
| SDP | BC 1.1/BC 1.2 |
| Smart CDP | No |
| YD/T 1591-2009 | Yes |
The SLGC55545 is a combination of a current-limited USB port power switch with a USB 2.0 High-Speed data line (D+/D-) switch and a USB charging port identification circuit. Applications include notebook PCs and other intelligent USB host devices. The wide bandwidth (2.6GHz) data-line switch also features low capacitance and low ON resistance, allowing signals to pass with minimum edge and phase distortion. The SLGC55545 monitors D+ and D-, providing the correct hand-shaking protocol with compliant client devices.