| CADモデル: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 1.6 x 1.6 |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Description | GreenPAK Voltage Monitor |
| Pkg. Type | STQFN |
| Pkg. Dimensions (mm) | 1.6 x 1.6 |
| Lead Count (#) | 12 |
| Temp. Range (°C) | -40 to +85°C |
The SLG7SV is a portfolio of pre-configured, ready-to-use GreenPAK™ supervisor standard designs. Built on proven mixed-signal ICs, these solutions combine programmable logic, timers/counters, analog comparators, voltage references, and GPIOs for power-supply monitoring, reset generation, watchdog supervision, and fast hardware-based fault response.
The portfolio spans compact single-rail voltage supervisors through six-rail solutions with undervoltage and overvoltage monitoring, programmable reset delays, watchdog timers, manual reset control, Power-Good generation, and fault-status indication. Designs can be customized for monitored rail count, thresholds, timing, polarity, watchdog behavior, and fault-handling logic.
These designs were configured using the Go Configure™ Software Hub and can be further modified to meet custom requirements upon request.