| CADモデル: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | STQFN |
| Lead Count (#) | 20 |
| Bias Voltage Range (V) | 1.71 - 5.5 |
| Enable | Active High |
| Preset Or Adjustable Sequence | Preset Order |
| Sequenced Output Control | Open Drain NMOS |
| Advanced Features | Configurable Hardware Device |
| Assembly Location | CHINA, TAIWAN |
| Description | 6-Channel Sequencer with Power-Good |
| Initial Startup Requirements | x1 UVLO, x1 ON/OFF, x1 SEL_IN, x1 LEVEL_CONTROL |
| Logic Level (s) | CMOS |
| Monitored Inputs | 2 |
| Power Down Sequencing | Yes |
| Sequenced Voltages | 1.71 - 5.5 |
The SLG7SQ50535V is a compact 6-channel power sequencer designed to manage controlled power-up and power-down of multiple voltage rails in complex electronic systems. It provides six sequential enable outputs and an integrated Power-Good (PG) output for power status monitoring, helping ensure reliable sequencing and fault management. With programmable control inputs, low power consumption, and flexible sequencing schemes, the device simplifies multi-rail power management while reducing board space requirements.
For custom configurations, visit GreenPAK™ Programmable Mixed-Signal Products.