| CADモデル: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | STQFN |
| Lead Count (#) | 14 |
| Bias Voltage Range (V) | 2.3 - 5.5 |
| Enable | Active High |
| Preset Or Adjustable Sequence | Without a regulated sequence |
| Sequenced Output Control | Push Pull |
| Advanced Features | Configurable Hardware Device |
| Assembly Location | CHINA, TAIWAN |
| Description | 4-Channel Programmable Voltage Monitor |
| Initial Startup Requirements | x1 UVLO, x3 IN, x3 EN |
| Logic Level (s) | CMOS |
| Monitored Inputs | 4 |
| Power Down Sequencing | No |
| Sequenced Voltages | 2.3 - 5.5 |
The SLG7SQ50533V is a compact 4-channel programmable voltage monitor designed to supervise multiple supply rails and provide reliable power system monitoring. It features four voltage monitoring channels, integrated reset functionality, and programmable control inputs that enable flexible power sequencing and fault detection. With low power consumption and configurable threshold monitoring, the device helps improve system reliability while minimizing board space in embedded and industrial applications.
For custom configurations, visit GreenPAK™ Programmable Mixed-Signal Products.