| CADモデル: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | STQFN |
| Lead Count (#) | 14 |
| Bias Voltage Range (V) | 2.3 - 5.5 |
| Enable | Active High |
| Preset Or Adjustable Sequence | Preset Order, Adjustable Delay |
| Sequenced Output Control | Push Pull |
| Advanced Features | Configurable Hardware Device, I2C compatible |
| Assembly Location | CHINA, TAIWAN |
| Description | 3-Channel Power Sequencer |
| Initial Startup Requirements | x1 EN |
| Logic Level (s) | CMOS |
| Monitored Channels for non-compliance | Configurable |
| Monitored Inputs | 1 |
| Power Down Sequencing | Yes |
| Sequenced Voltages | 2.3 - 5.5 |
The SLG7SQ50521V is a compact 3-channel power sequencer designed to simplify power-up and monitoring of multi-rail systems. It provides three independently controlled output channels with integrated status flag outputs and supports I²C programmability for flexible sequencing and system control. With low power consumption and configurable operation, the device helps improve power management reliability while reducing design complexity in space-constrained applications.
For custom configurations, visit GreenPAK™ Programmable Mixed-Signal Products.