| CADモデル: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.0 x 2.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Description | GreenPAK 1Hz Interrupt Generator |
| Pkg. Type | TDFN |
| Pkg. Dimensions (mm) | 2.0 x 2.0 |
| Lead Count (#) | 8 |
| Temp. Range (°C) | -40 to +85°C |
| Carrier Type | Tape & Reel |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 0.5 |
| Price (USD) | $0.32406 |
| Qty. per Reel (#) | 3000 |
The SLG7LI is a portfolio of pre-configured GreenPAK™ logic IC standard designs for common digital control, timing, gating, signal conditioning, and interface-support functions. Available solutions include glue logic, logic gates, clock and delay functions, startup logic, multiplexing, platform-control logic, and application-specific digital functions.
Each standard design is ready for evaluation and can be customized for specific truth tables, timing, polarity, signal counts, and package requirements.
These designs were configured using the Go Configure™ Software Hub and can be further modified to meet custom requirements upon request.