メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Pre-configured digital logic designs
  • Glue logic, gating, timing, and multiplexing options
  • Programmable logic and delay functions
  • Integration of multiple discrete logic functions
  • Compact package choices
  • Ready for evaluation and further customization

説明

The SLG7LI is a portfolio of pre-configured GreenPAK™ logic IC standard designs for common digital control, timing, gating, signal conditioning, and interface-support functions. Available solutions include glue logic, logic gates, clock and delay functions, startup logic, multiplexing, platform-control logic, and application-specific digital functions.

Each standard design is ready for evaluation and can be customized for specific truth tables, timing, polarity, signal counts, and package requirements.

These designs were configured using the Go Configure™ Software Hub and can be further modified to meet custom requirements upon request.

パラメータ

属性値
Temp. Range (°C)+15 to +30°C, -40 to +85°C, -40 to +105°C, 0 to +100°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FCQFN3 x 314—
MSTQFN1.6 x 2.016—
MSTQFN3 x 329—
STQFN1 x 1.28—
STQFN1.0 x 1.28—
STQFN1.6 x 1.612—
STQFN2.0 x 2.012—
STQFN1.6 x 2.014—
STQFN1.6 x 2.0140.4
STQFN2.0 x 2.214—
STQFN2 x 320—
STQFN2 x 3200.4
STQFN1.6 x 1.6200.4
STQFN3 x 324—
STQFN2 x 324—
TDFN2.0 x 2.080.5
TDFN2 x 28—
TDFN2 x 280.5
TDFN2.5 x 2.5120.4
TDFN2.5 x 2.512—
TQFN2 x 320—
TQFN2 x 3200.4

アプリケーション

  • Discrete logic replacement and consolidation
  • Platform and board-control logic
  • Clock, delay, and pulse-generation functions
  • Embedded, computing, and industrial systems
Part NumberStatusSamplesStockPackageDescriptionPkg. Dimensions (mm)Lead Count (#)Temp. Range (°C)
SLG7AD43659VActiveAvailableOut of StockSTQFNGreenPAK Ryzen Reference Design1.6 x 2.014#-40 to +85°C
SLG7AD43660VActiveAvailableOut of StockSTQFNGreenPAK Ryzen Reference Design1.6 x 1.612#-40 to +85°C
SLG7AD43751VActiveAvailableOut of StockSTQFNGreenPAK D494 VR2 x 320#-40 to +85°C
SLG7AD44145VActiveAvailableOut of StockSTQFNGreenPAK New AND Gate1.6 x 1.612#-40 to +85°C
SLG7AD44192VActiveAvailableOut of StockSTQFNGreenPAK D6182 x 320#-40 to +85°C
SLG7AD44459VActiveAvailableOut of StockSTQFNGreenPAK D618-21.6 x 1.612#-40 to +85°C
SLG7AD44846VActiveAvailableOut of StockSTQFNGreenPAK Logic Comparison1.6 x 2.014#-40 to +85°C
SLG7AD46128-APActiveAvailableOut of StockFCQFNGreenPAK D618-2 Gating Logic3 x 314#-40 to +105°C
SLG7AD46322VActiveAvailableOut of StockSTQFNGreenPAK Logic1 x 1.28#-40 to +85°C
SLG7NT128VActiveAvailableIn StockTDFNGreenPAK 1Hz Interrupt Generator2.0 x 2.08#-40 to +85°C
SLG7NT41002VActiveAvailableOut of StockSTQFNGreenPAK Clock Divider and Chip Select Extender1.6 x 1.612#-40 to +85°C
SLG7NT41058VActiveAvailableOut of StockSTQFNGreenPAK Internal Battery Logic1.6 x 1.612#-40 to +85°C
SLG7NT41131VActiveAvailableOut of StockSTQFNGreenPAK Gemini Lake RVP2 x 320#-40 to +85°C
SLG7NT41140VActiveAvailableOut of StockSTQFNGreenPAK Gemini Lake RVP2 x 320#-40 to +85°C
SLG7NT41204VActiveAvailableOut of StockSTQFNGreenPAK Gemini Lake RVP2 x 320#-40 to +85°C
SLG7NT41325VActiveAvailableOut of StockTDFNGreenPAK 1Hz Interrupt Generator2 x 28#-40 to +85°C
SLG7NT41375VActiveAvailableOut of StockSTQFNGreenPAK Cliffdale SSD Reference Design2 x 320#-40 to +85°C
SLG7NT41414VActiveAvailableOut of StockSTQFNGreenPAK Curie-Based Wearable1.6 x 2.014#-40 to +85°C
SLG7NT41477VActiveAvailableOut of StockSTQFNGreenPAK Saber2 x 320#-40 to +85°C
SLG7NT41502VActiveAvailableIn StockSTQFNGreenPAK Curie-Based Wearable1.6 x 2.014#-40 to +85°C
SLG7NT41523VActiveAvailableOut of StockSTQFNGreenPAK Next-Generation Curie for Wearables and IoT2 x 320#-40 to +85°C
SLG7NT41528VActiveAvailableOut of StockSTQFNGreenPAK Pagosa Springs1.6 x 1.612#-40 to +85°C
SLG7NT41563VActiveAvailableOut of StockSTQFNGreenPAK Fog Project2 x 320#-40 to +85°C
SLG7NT41589VActiveAvailableOut of StockSTQFNGreenPAK Alma Peak Base Hill2 x 320#-40 to +85°C
SLG7NT41631VActiveAvailableOut of StockSTQFNGreenPAK Cliffdale SSD Reference Design2 x 320#-40 to +85°C
SLG7NT41805VActiveAvailableOut of StockSTQFNGreenPAK IoT Design1.0 x 1.28#-40 to +85°C
SLG7NT4180VActiveAvailableIn StockTDFNGreenPAK Logic Gates2.5 x 2.512#-40 to +85°C
SLG7NT41880VActiveAvailableOut of StockSTQFNGreenPAK ATP2 Current Set1.0 x 1.28#-40 to +85°C
SLG7NT4194VActiveAvailableOut of StockTDFNGreenPAK Startup Logic2 x 28#-40 to +85°C
SLG7NT41971VActiveAvailableOut of StockSTQFNGreenPAK USB Type-C Logic1.0 x 1.28#-40 to +85°C
SLG7NT41979MActiveAvailableOut of StockMSTQFNGreenPAK USB Type-C Logic With Power Gates1.6 x 2.016#-40 to +85°C
SLG7NT4198VActiveAvailableIn StockTDFNGreenPAK 1Hz Interrupt Generator2 x 28#-40 to +85°C
SLG7NT4204VActiveAvailableOut of StockTDFNGreenPAK Glue Logic2.5 x 2.512#-40 to +85°C
SLG7NT42089VActiveAvailableOut of StockSTQFNGreenPAK Rainbow Bay2 x 320#-40 to +85°C
SLG7NT4210VActiveAvailableOut of StockTQFNGreenPAK USB Identifier2 x 320#-40 to +85°C
SLG7NT42187VActiveAvailableOut of StockSTQFNGreenPAK Elkhart Lake Platform Logic11.0 x 1.28#-40 to +85°C
SLG7NT42188VActiveAvailableOut of StockSTQFNGreenPAK Elkhart Lake Platform Logic21.6 x 1.612#-40 to +85°C
SLG7NT42195VActiveAvailableOut of StockSTQFNGreenPAK IOTG UART MUX1.6 x 1.612#-40 to +85°C
SLG7NT42321VActiveAvailableOut of StockSTQFNGreenPAK Eye Wearable Current Set1.0 x 1.28#-40 to +85°C
SLG7NT42528VActiveAvailableOut of StockSTQFNGreenPAK Whiskey Lake-U2 x 320#-40 to +85°C
SLG7NT42626VActiveAvailableOut of StockSTQFNGreenPAK HEDT All System PG2 x 320#-40 to +85°C
SLG7NT42752VActiveAvailableOut of StockSTQFNGreenPAK 8 S Asynchronous Delay1.0 x 1.28#-40 to +85°C
SLG7NT4277VActiveAvailableOut of StockTQFNGreenPAK WiDock2 x 320#-40 to +85°C
SLG7NT42790VActiveAvailableOut of StockSTQFNGreenPAK Debounce Logic2.0 x 2.214#-40 to +85°C
SLG7NT4314VActiveAvailableOut of StockSTQFNGreenPAK Startup Logic1.6 x 1.612#-40 to +85°C
SLG7NT4315VActiveAvailableOut of StockSTQFNGreenPAK 1Hz Interrupt Generator1.6 x 1.612#-40 to +85°C
SLG7NT4316VActiveAvailableOut of StockSTQFNGreenPAK Skylake2 x 320#-40 to +85°C
SLG7NT4317VActiveAvailableOut of StockTQFNGreenPAK Cherry Trail Essentials2 x 320#-40 to +85°C
SLG7NT43376VActiveAvailableOut of StockSTQFNGreenPAK 6-Input Logic And1.6 x 1.612#-40 to +85°C
SLG7NT4352VActiveAvailableOut of StockSTQFNGreenPAK Island Crest2 x 320#-40 to +85°C
SLG7NT43548VActiveAvailableOut of StockSTQFNGreenPAK 6-Input Logic and With or Gate1.6 x 1.612#-40 to +85°C
SLG7NT43550VActiveAvailableOut of StockSTQFNGreenPAK All System PG2 x 320#-40 to +85°C
SLG7NT4375VActiveAvailableIn StockSTQFNGreenPAK Sklaio1.6 x 1.620#-40 to +85°C
SLG7NT43804VActiveAvailableOut of StockSTQFNGreenPAK S3 and S0 Logic2 x 320#-40 to +85°C
SLG7NT43805VActiveAvailableOut of StockSTQFNGreenPAK G3 to S3 Logic2 x 320#-40 to +85°C
SLG7NT43806VActiveAvailableOut of StockSTQFNGreenPAK S0 and Adr Logic2 x 320#-40 to +85°C
SLG7NT43813VActiveAvailableOut of StockSTQFNGreenPAK 8-Logic Gates With Dual Pulse Reset1.6 x 1.612#-40 to +85°C
SLG7NT4410VActiveAvailableOut of StockSTQFNGreenPAK Power Button1.6 x 1.612#-40 to +85°C
SLG7NT4451VActiveAvailableOut of StockTDFNGreenPAK 1Hz Interrupt Generator2 x 28#-40 to +85°C
SLG7NT44786VActiveAvailableOut of StockSTQFNGreenPAK Shift Register2 x 320#-40 to +85°C
SLG7NT4505VActiveAvailableIn StockTDFNGreenPAK 1Hz Interrupt Generator2 x 28#-40 to +85°C
SLG7NT45416VActiveAvailableOut of StockSTQFNGreenPAK DG2 Instrumentation Amplifier3 x 324#-40 to +85°C
SLG7NT4741VActiveAvailableOut of StockSTQFNGreenPAK Small Form Factor CRB2 x 320#-40 to +85°C
SLG7NT4765VActiveAvailableOut of StockSTQFNGreenPAK Clock Divider and Chip Select Extender1.6 x 1.612#-40 to +85°C
SLG7NT4774VActiveAvailableOut of StockSTQFNGreenPAK ALL_SYS_PWRGD and PCH_PWROK and SYS_PWROK Logic2 x 320#-40 to +85°C
SLG7NT4775VActiveAvailableOut of StockSTQFNGreenPAK Dpwrok and RSMRST_N Logic1.6 x 1.612#-40 to +85°C
SLG7NT4779VActiveAvailableOut of StockSTQFNGreenPAK Clock Divider and Chip Select Extender1.6 x 1.612#-40 to +85°C
SLG7NT4805VActiveAvailableOut of StockSTQFNGreenPAK Dpwrok and RSMRST_N Logic2 x 320#-40 to +85°C
SLG7NT4883VActiveAvailableOut of StockSTQFNGreenPAK EC-Less2 x 320#-40 to +85°C
SLG7NT4884VActiveAvailableOut of StockSTQFNGreenPAK Wearables1.6 x 1.612#-40 to +85°C
SLG7NT4916VActiveAvailableOut of StockSTQFNGreenPAK EC-Less1.6 x 1.612#-40 to +85°C
SLG7NT4958VActiveAvailableOut of StockSTQFNGreenPAK ColdStream SSD RD2 x 320#-40 to +85°C
SLG7NT631VActiveAvailableOut of StockSTQFNGreenPAK USB Type-C Cable Detection IC2 x 320#0 to +100°C
SLG7NT632VActiveAvailableOut of StockSTQFNGreenPAK USB Type-C Cable Detection IC2 x 320#0 to +100°C
SLG7NV42933VActiveAvailableOut of StockSTQFNGreenPAK MISC A1.6 x 2.014#-40 to +85°C
SLG7NV42934VActiveAvailableOut of StockSTQFNGreenPAK MISC B1.6 x 2.014#-40 to +85°C
SLG7NV45458VActiveAvailableOut of StockSTQFNGreenPAK 4-In/2-Out Glue Logic1.0 x 1.28#-40 to +85°C
SLG7NV45585VActiveAvailableOut of StockSTQFNGreenPAK New 6-Input/6-Output Logic Project1.6 x 2.014#-40 to +85°C
SLG7RN45291VActiveAvailableOut of StockSTQFNGreenPAK RZ/G2L SMARC Boot Logic Control2.0 x 2.214#-40 to +85°C
SLG7RN45314VActiveAvailableOut of StockSTQFNGreenPAK RZ/G2L SMARC Boot Mode2 x 320#-40 to +85°C
SLG7RN45315VActiveAvailableOut of StockSTQFNGreenPAK RZ/G2L SMARC USB/Ethernet Logic2 x 320#-40 to +85°C
SLG7RN45336VActiveAvailableOut of StockSTQFNGreenPAK Logic1.6 x 1.612#-40 to +85°C
SLG7RN45753VActiveAvailableOut of StockSTQFNGreenPAK Enya Button Controller1.6 x 1.612#-40 to +85°C
SLG7RN45801VActiveAvailableOut of StockSTQFNGreenPAK 32-Pin Adapter #12 x 320#-40 to +85°C
SLG7RN45802VActiveAvailableOut of StockSTQFNGreenPAK 32-Pin Adapter #22 x 320#-40 to +85°C
SLG7RN45803VActiveAvailableOut of StockSTQFNGreenPAK 32-Pin Adapter #32 x 320#-40 to +85°C
SLG7RN45804VActiveAvailableOut of StockSTQFNGreenPAK 32-Pin Adapter #42 x 320#-40 to +85°C
SLG7RN45955VActiveAvailableOut of StockSTQFNGreenPAK Band-Pass Filter2 x 324#-40 to +85°C
SLG7RN46111MActiveAvailableOut of StockMSTQFNGreenPAK RZG3S3 x 329#+15 to +30°C
SLG7RN46112MActiveAvailableOut of StockMSTQFNGreenPAK RZG3S #23 x 329#+15 to +30°C
SLG7RN46131VActiveAvailableOut of StockSTQFNGreenPAK G3S 465332 x 320#-40 to +85°C
SLG7RN46386VActiveAvailableOut of StockSTQFNGreenPAK Complementary PWM Signal Overlap Protection2 x 320#-40 to +85°C
SLG7RN46420MActiveAvailableOut of StockMSTQFNGreenPAK RZG3S SMARC Module3 x 329#+15 to +30°C
SLG7RN46453VActiveAvailableOut of StockSTQFNGreenPAK Ethernet Link Status1.0 x 1.28#-40 to +85°C
SLG7RN46610VActiveAvailableOut of StockSTQFNGreenPAK RZ/N2L Reference Design2 x 320#-40 to +85°C
SLG7RN46708VActiveAvailableOut of StockSTQFNGreenPAK SA_ADCPAK2 x 320#-40 to +85°C
SLG7RN46719VActiveAvailableOut of StockSTQFNGreenPAK DIP_ADCPAK2 x 320#-40 to +85°C
SLG7RN46720VActiveAvailableOut of StockSTQFNGreenPAK SA_ADCPAK2 x 320#-40 to +85°C
SLG7RN46721VActiveAvailableOut of StockSTQFNGreenPAK EVB_ADCPAK2 x 320#-40 to +85°C
SLG7RN47285PActiveAvailableOut of StockSTQFNGreenPAK RZ/T2H, N2H Reference Design2.0 x 2.012#-40 to +85°C
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。