メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Pre-configured GreenPAK I/O expander designs
  • GPIO and I²C-controlled expansion options
  • Compact packages for space-constrained systems
  • Flexible input and output configurations
  • Programmable control and glue-logic integration
  • Ready for evaluation and further customization

説明

The SLG7IO is a portfolio of pre-configured GreenPAK™ I/O expander standard designs that extend GPIO capability and consolidate digital control functions. The collection includes GPIO and I²C- or SPI-controlled expansion options, from compact 6-GPIO implementations to designs supporting larger input and output counts.

Each standard design is ready for evaluation and can be customized for specific I/O counts, control logic, interface behavior, and package requirements.

These designs were configured using the Go Configure™ Software Hub and can be further modified to meet custom requirements upon request.

パラメータ

属性値
Temp. Range (°C)-40 to +85°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
FCQFN3 x 314
STQFN1.6 x 2.014
STQFN2 x 320
STQFN4 x 432

アプリケーション

  • GPIO expansion for processors and controllers
  • Board management and peripheral control
  • Industrial and embedded control systems
  • Space-constrained consumer electronics

適用されたフィルター