| CADモデル: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4 x 4 |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Description | GreenPAK I/O Expander |
| Pkg. Type | STQFN |
| Pkg. Dimensions (mm) | 4 x 4 |
| Lead Count (#) | 32 |
| Temp. Range (°C) | -40 to +85°C |
The SLG7IO is a portfolio of pre-configured GreenPAK™ I/O expander standard designs that extend GPIO capability and consolidate digital control functions. The collection includes GPIO and I²C- or SPI-controlled expansion options, from compact 6-GPIO implementations to designs supporting larger input and output counts.
Each standard design is ready for evaluation and can be customized for specific I/O counts, control logic, interface behavior, and package requirements.
These designs were configured using the Go Configure™ Software Hub and can be further modified to meet custom requirements upon request.