メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
GreenFET Dual P-Channel Reverse Blocking Load Switch

パッケージ情報

Pkg. Type:
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeDual P-Channel
IDS (A)2
Internal TVS Surge ProtectionNo
Output Voltage Slew Rate set byNo
Over Current Protection (OCP)No
Over Temperature Protection (OTP)No
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesRCB, RVD
RDSON (Typ) (mΩ)45
Ramp ControlNo
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)5.5
VD/VIN (Min)1.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)1.5
VIN Range (V)1.5 - 5.5
VIN max. (V)V5.5
VIN min. (V)V1.5

説明

The SLG59M1638V is a dual‑channel, 45 mΩ PMOS load switch designed to switch 1.5 to 5.5 V power rails up to 2 A in each channel. When either channel is enabled, reverse-current protection will quickly open the switch in the event of a reverse‑voltage condition is detected (a VOUT > VIN + 50 mV condition opens the switch). In the event that the channel’s VIN voltage is too low, the power switch also contains an internal UVLO threshold monitor to keep or to turn the switch OFF. For fast load turnoff when either switch is disabled (ONx = HIGH‑to‑LOW), each channel has its own fast discharge transistor that connects an internal 150 Ω RDSON transistor to ground. Each power switch is independently controlled via its own low‑voltage compatible CMOS input. Designed to operate over a -40 °C to 85 °C range, the SLG59M1638V is available in a RoHS‑compliant, ultra-small 1.6 mm x 1.0 mm STDFN package.