メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
5.5V, 7.3mΩ, 9A Load Switch with Protection Features and Discharge

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:STDFN-14
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):1.0 x 3.0 mm
Pitch (mm):

環境及び輸出分類情報

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)14
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)9
IDS Channel 1 (A)9
Input Quiescent Current Channel 1, max (µA)75
Input Quiescent Current Channel 1, typ (µA)50
Input Quiescent Current when OFF Channel 1, max (µA)1
Input Quiescent Current when OFF Channel 1, typ (µA)0.1
Internal TVS Surge ProtectionNo
Output Discharge CircuitYes
Output Voltage Slew Rate set byCapacitor
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 112 - 12
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionNo
Over Сurrent Protection Setting Range (A)12 - 12
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.0 x 3.0 mm
Pkg. TypeSTDFN-14
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesFixed CL, TSD
RDSON (Typ) (mΩ)7.3
RDSON (Typ) Channel 1 (mΩ)7.3
Ramp ControlCapacitor
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionYes
Undervoltage ProtectionNo
VD/VIN (Max)VDD
VD/VIN (Min)1
VDD Range (V) (V)2.5 - 5.5
VDD max. (V)5.5
VDD min. (V)2.5
VDDl-VDDh (V)2.5 - 5.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)1
VIN Range (V)1 - 5.5
VIN Range Channel 1 (V)1 - 5.5
VIN max. (V)V5.5
VIN min. (V)V1
VOUT Discharge CircuitYes

説明

The SLG59M1568V single N-channel load switch is designed for load switching applications. The device comes with one 9A-rated MOSFET switched on by an ON control pin. Turn-on time for the MOSFET is independently adjusted by an external capacitor.