メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
GreenFET Single N-Channel Load Switch

パッケージ情報

Pkg. Type:
Pkg. Code:
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)4
Current Monitor OutputNo
Discharge CircuitNo
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)1
Internal TVS Surge ProtectionNo
Output Voltage Slew Rate set byResistor
Over Current Protection (OCP)No
Over Temperature Protection (OTP)No
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesTSD
RDSON (Typ) (mΩ)40
Ramp ControlResistor
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)5.5
VD/VIN (Min)2.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)2.5
VIN Range (V)2.5 - 5.5
VIN max. (V)V5.5
VIN min. (V)V2.5

説明

The SLG59M1442V is designed for load switching applications. The part comes with one 40 mΩ 1.0 A rated MOSFET controlled by a single ON control pin. The MOSFET’s ramp rate is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra-small 1.0 mm x 1.0 mm package.