メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
High Voltage GreenFET Load Switch

パッケージ情報

Pkg. Type:
Pkg. Code:
Lead Count (#):18
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)18
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)5
Internal TVS Surge ProtectionNo
Output Voltage Slew Rate set byCapacitor
Over Current Protection (OCP)Adjustable
Over Temperature Protection (OTP)No
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Power Good (PG), FAULT indicatorFAULT
Power Monitor OutputNo
Protection FeaturesCL, TSD
RDSON (Typ) (mΩ)13.3
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VIN Channel 1 max. (V)22
VIN Channel 1 min. (V)4.5
VIN Range (V)4.5 - 22
VIN max. (V)V22
VIN min. (V)V4.5
VOUT Discharge CircuitNo
VOUT Slew-rate ControlCapacitor

説明

The SLG59H1007V is a high‑performance, self‑powered 13.3 mΩ NMOS load switch designed for all 4.5 to 22 V power rails up to 5 A. Using a proprietary MOSFET design, the SLG59H1007V achieves a stable 13.3 mΩ RDSON across a wide input voltage range and over temperature. In combining novel FET design and copper pillar interconnects, the SLG59H1007V package also exhibits a low thermal resistance for high-current operation. Designed to operate over a -40 °C to 85 °C range, the SLG59H1007V is available in a low thermal resistance, RoHS‑compliant, 1.6 mm x 3.0 mm STQFN package.