メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 5V power supply
  • Drain voltage range: 1.0V to 20V
  • Internal gate voltage charge pump
  • Controlled load discharge rate
  • Controlled turn-on slew rate
  • TDFN-8 package

説明

The SLG55321 is a triple rail high-voltage gate driver with an internal charge pump for single, dual, and triple N-Channel MOSFETs with VGS < 20V. Soft switching 1.0V to 20V power rail.

アプリケーション

  • Power supply sequencing with ramp/delay/discharge control
  • Power rail “Soft” switch
  • Hot plugging applications
  • Low transient load switching
  • Replace high-cost P-Channel MOSFETs with lower cost
    N-Channel MOSFETs
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
SLG55321-130010VObsoleteN/AOut of StockTDFN-88#Tape & Reel1Yes
SLG55321-130010VTRObsoleteN/AOut of StockTDFN-88#Tape & Reel1Yes