| CADモデル: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_715 |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 13 x 13 x 1.4 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-2 |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 4 |
| Lead Count (#) | 176 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 100 |
| I/O Ports | 78 |
| Timer | 16-bit x 2-ch |
| DMA | Yes |
| Ethernet | Yes |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -20 to +75 |
| Carrier Type | Tray |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 13 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 13 x 13 x 1.4 |
| Pkg. Type | LFBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Width (mm) | 13 |
SH7618グループは現在ご採用のお客様のみへのサポートとなります。 新規ご採用につきましては, RXファミリ, RZファミリ をご検討ください。