| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
50MHzの高速動作とインバータ駆動に適する多機能タイマやA/D変換器、シリアルインタフェースをワンチップに搭載、産業や民生分野のインバータ機器 への応用に適します。メモリとしては、256kB の大容量Flashメモリを搭載したSH7046に加えMask版では様々なメモリサイズを取り揃えシステムの規模に合わせて選べます。