特長
- High sensitivity to a wide range of VOCs
- Non-specific: responds to many different organic vapors
- Typical response time <1 minute to 90% full scale
- Environmental temperature range of -20°C to 50°C
- Environmental humidity range of 0% to 90% RH, non‑condensing
説明
The SGAS701 is a solid-state chemiresistor sensor designed to detect volatile organic compounds (VOCs) in air. The sensor uses an integrated heater with highly sensitive MOx material tailored for detection of industrial organic chemicals.
適用されたフィルター