メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
モータ制御向け 48MHz エントリーレベル 128KBフラッシュ内蔵 32ビットマイクロコントローラ

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_11861
Lead Count (#):32
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):0.8

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Carrier TypeTape & Reel
Family NameRX
Series NameRX100
Group NameRX14T
CPU ArchitectureRX
Main CPURXv2
Sub CPUNo
Floating Point UnitSingle
Bit Length32
Program Memory (KB)128
Data Flash (KB)4
RAM (KB)12
ECC SRAMNo
Lead Count (#)32
Pkg. TypeLQFP
Pitch (mm)0.8
Pkg. Dimensions (mm)7 x 7 x 1.7
Number of Supply Voltage(s) (#)1
Supply Voltage (V)2.7 - 5.5
I/O Ports28
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorTrigonometric function
MOQ2000
Temp. Range (°C)Ta = -40 to +105
External Interrupt Pins (#)9
LVD or PVDYes
Operating Freq (Max) (MHz)48
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)4
QSPI (ch)0
OSPI (ch)0
I2C (#)5
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)20
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)11
8-Bit Timer (ch)4
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)2
Analog Comparator (ch)3
OPAMP (ch) (#)0
PGA (ch)3
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionUnique ID
Debug InterfaceSingle-wire Serial
Remarks12bit ADC:2unit
Moisture Sensitivity Level (MSL)3
ApplicationMotor Control
Family NameRX
Group NameRX14T
Lead CompliantYes
Length (mm)7
NPUNo
Pb (Lead) FreeYes
Suggested Kitshttps://www.renesas.com/en/search?keywords=MCK-RX26T
Tape & ReelNo
Thickness (mm)1.7
Width (mm)7

説明

RX14Tは、48MHz RXv2コアを搭載したエントリーレベルのモータ制御用マイクロコントローラ(MCU)であり、性能、機能、コストの優れたバランスを実現しています。 家電および産業機器向けに設計されており、優れたノイズ耐性を備えた堅牢な5V動作により、電気的ノイズの多い環境でも高い信頼性を発揮します。 インバータ制御タイマ、高速オンチップオシレータ(HOCO)、12ビットA/Dコンバータ(ADC)×2、シングルエンド対応プログラマブルゲインアンプ(PGA)、コンパレータ(CMP)を内蔵し、モータ制御に必要な機能を1チップに集約しています。 この統合により、基板面積の削減、部品点数の削減、BOMの最適化に貢献します。 RX13TおよびRX23Tとの高い互換性により、既存のソフトウェアおよびハードウェア資産をシームレスに再利用でき、次世代設計へのスムーズな移行を支援します。