メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
RDIMMおよびMMDIMM用DDR5サーバPMIC5020

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:FCQFN
Pkg. Code:FNG35
Lead Count (#):35
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.4

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeFCQFN
Lead Count (#)35
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)4000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Application SystemServer
Battery InterfaceNo
Bus Voltage (Max) (V)15
Comm. InterfaceI2C, I3C
FunctionDDR5 Server PMIC
GPIOs (#)0
Input Voltage (Max) (V)3.6
Input Voltage (Min) (V)3
Input Voltage Range (V)3 - 3.6
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)2
LDOs3
Lead CompliantNo
Length (mm)5
MOQ4000
Output Current Max (A)5
Outputs (#)4
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.4
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Processor SupplierRenesas
Product TypePower Management IC
Qualification LevelStandard
Reel Size (in)13
Step-up DC/DC converter Channels (#)0
Supply Voltage (V)4.25 - 15
Switching Frequency (MHz)12.5 - 12.5
Switching Regulators4
Tape & ReelYes
Thickness (mm)0.9
Total step-down DC/DC converter channels (#)2
USB-Power ManagementNo
Width (mm)5

説明

RRG5321xは、DDR5サーバDIMMモジュール向けに設計された高集積・高効率PMICです。降圧スイッチングレギュレータ x 4とLDOレギュレータ x 3を内蔵し、プログラム可能な高精度出力電圧を提供します。 JEDEC DDR5 PMIC5020仕様に完全準拠しています。 PMICは、システムボードから供給される入力電源 x 2(VIN_MgmtおよびVIN_Bulk)で動作し、内蔵のスイッチングレギュレータおよびLDOレギュレータに電力を供給します。

RRG5321xは、PMIC自身およびDDR5サーバDIMMモジュールを構成する部品を保護するため、多数の高度な保護機能を備えています。 PMICは、不正な攻撃から保護するセキュアモードを備えるとともに、低電圧I/O動作に対応した最大12.5MHz動作の高機能I3Cバスを搭載しています。

RRG5321xは、はんだ接合部の信頼性と放熱性能を高めた35ピンVFQFPN(5 × 5mm)パッケージで提供されます。