メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • IEC 61000-4-2 ESD protection on RS-485 I/O pins
  • Air-gap discharge: ±15kV
  • Contact discharge: ±8kV
  • HBM Class 3B ESD level on all other pins: ±9kV
  • IEC 61000-4-4 Electrical Fast Transient (EFT) protection on RS-485 I/O pins: ±5kV
  • Full fail-safe (open, short, terminated/floating) receivers
  • Hot plug - Tx and Rx outputs remain three-state during power-up
  • True 1/8 unit load allows up to 256 devices on the bus
  • Single 3.3V or 5V supply
  • Data rate: Up to 20Mbps
  • Low quiescent supply current: 400μA (Typ.)
  • Low shutdown (SHDN) current: < 0.6μA (Typ.)
  • -7V to +12V common-mode input/output voltage range
  • Half-duplex operation

説明

The RRA48355 is a ±15kV IEC 61000-4-2 ESD-protected, 3.3V to 5V powered single transceiver that meets both the RS-485 and RS-422 standards for balanced communication. This device has very low bus currents (+125μA/-100μA), so it presents a true 1/8 unit load to the RS-485 bus. This allows up to 256 transceivers on the network without violating the RS-485 specification's 32-unit load maximum, and without using repeaters. For example, in a remote utility meter reading system, individual meter readings are routed to a concentrator using an RS-485 network, so the high allowed node count minimizes the number of repeaters required.

Hot plug circuitry ensures that the transmitter (Tx) and receiver (Rx) outputs remain in a high-impedance state while the power supply stabilizes.

Rx inputs feature a full fail-safe design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven.

The RRA48355 is configured for half-duplex applications.

パラメータ

属性値
Vcc (V)3.0-5.5
Tx/Rx per Port1/1
Half/Full DuplexHalf
Devices Allowed on Bus256
ESD StandardIEC 61000-4-2
Data Rate RS-485/RS-23220
Temp. Range (°C)-40 to +105°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.0080.7
SOICN4.9 x 3.9 x 0.0081.3

製品比較

RRA48355RRA48315RRA48356RRA48325
Half/Full DuplexHalfHalfFullHalf
Data Rate RS-485/RS-232200.25201
ESD StandardIEC 61000-4-2IEC 61000-4-2IEC 61000-4-2IEC 61000-4-2
Pkg. TypeMSOP, SOICNMSOP, SOICNMSOP, SOICNMSOP, SOICN
Lead Count (#)8810, 148
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.003.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.003.0 x 3.0 x 0.85, 8.7 x 3.9 x 0.003.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00

アプリケーション

  • Automated utility meter reading systems
  • High node count systems
  • Field bus networks
  • Security camera networks
  • Building environmental control/lighting systems
  • Industrial/Process control networks
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。