メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Nch Single Power Mosfet 250V 0.4A 5400Mohm Mpak/Sc-59

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MPAK
Pkg. Code:pkg_6113
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)80
ConfigurationBuilt-In SBD
ID (A)0.4
Lead CompliantYes
Length (mm)2
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.8
Pkg. Dimensions (mm)2 x 3 x 1.4
Pkg. TypeMPAK
Qg typ (nC)4
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)5600
RDS (ON) (Max) @4.5V (mohm)5400
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)250
VGSS (V)10
Vgs (off) (Max) (V)1.5
Width (mm)3

説明

The RQK2501YGDQA is a Nch Single Power Mosfet 250V 0.4A 5400Mohm Mpak/Sc-59.