メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Nch Single Power Mosfet 60V 2A 265Mohm Mpak/Sc-59

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MPAK
Pkg. Code:pkg_6113
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)130
ConfigurationBuilt-In SBD
ID (A)2
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.8
Pkg. Dimensions (mm)2 x 3 x 1.4
Pkg. TypeMPAK
Qg typ (nC)2.8
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)265
RDS (ON) (Max) @4.5V (mohm)348
RDS (ON) (Typical) @ 10V / 8V (mohm)212
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2
Width (mm)3

説明

The RQK0603CGDQA is a Nch Single Power Mosfet 60V 2A 265Mohm Mpak/Sc-59.