メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:DIP
Pkg. Code:pkg_876
Lead Count (#):8
Pkg. Dimensions (mm):10 x 6 x 5.06
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RNA51958BP#T0)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeTube
Pb (Lead) FreeYes
Device FunctionsSystem Monitor, Power supply
Family NameSinglefunction Reset IC
FunctionSingle
Lead CompliantYes
Length (mm)10
MOQ1000
Output FormatOpen collector
Parametric CategoryVoltage Supervisor & Reset ICs
Pkg. Dimensions (mm)10 x 6 x 5.06
Pkg. TypeDIP
Tape & ReelNo
Target applicationsPeripheral for PC & MCU, Digital Consumer
Thickness (mm)5.06
Width (mm)6

説明

Support is limited to customers who have already adopted these products.