| CADモデル: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_1154 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 2.03 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Tape & Reel |
| Pb (Lead) Free | Yes |
| Device Functions | "System Monitor, Power supply" |
| Family Name | Singlefunction Reset IC |
| Function | Single |
| Lead Compliant | Yes |
| Length (mm) | 5 |
| MOQ | 2500 |
| Output Format | With fixed current load |
| Parametric Category | Voltage Supervisor & Reset ICs |
| Pkg. Dimensions (mm) | 5 x 4 x 2.03 |
| Pkg. Type | SOP |
| Tape & Reel | No |
| Target applications | "Peripheral for PC & MCU,Digital Consumer" |
| Thickness (mm) | 2.03 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.