| CADモデル: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | pkg_689 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2 x 2 x 0.9 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (RNA50C27AUSEL-E) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Family Name | Application Specified Reset IC |
| Function | Dual Power Supply Control and Detection |
| Lead Compliant | Yes |
| Length (mm) | 2 |
| MOQ | 3000 |
| Output Format | CMOS Open drain |
| Parametric Category | Voltage Supervisor & Reset ICs |
| Pkg. Dimensions (mm) | 2 x 2 x 0.9 |
| Pkg. Type | SSOP |
| Tape & Reel | No |
| Target applications | MCU with two VDD |
| Thickness (mm) | 0.9 |
| Width (mm) | 2 |
Support is limited to customers who have already adopted these products.