メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Application Specified Reset IC

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SSOP
Pkg. Code:pkg_689
Lead Count (#):8
Pkg. Dimensions (mm):2 x 2 x 0.9
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RNA50C27AMMEL-E)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Family NameApplication Specified Reset IC
FunctionDual Power Supply Control and Detection
Lead CompliantYes
Length (mm)2
MOQ1
Output FormatCMOS Open drain
Parametric CategoryVoltage Supervisor & Reset ICs
Pkg. Dimensions (mm)2 x 2 x 0.9
Pkg. TypeSSOP
Tape & ReelNo
Target applicationsMCU with two VDD
Thickness (mm)0.9
Width (mm)2

説明

Support is limited to customers who have already adopted these products.