メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:HVQFN
Pkg. Code:pkg_11578
Lead Count (#):32
Pkg. Dimensions (mm):5 x 5 x 1
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0020
RoHS (RAA604S002GNP#AC0)英語日本語
Pb (Lead) FreeYes

製品スペック

Carrier TypeBulk (Tray)
Family NameRL78
Series NameRL78/G1x
Group NameG1H
CPU ArchitectureRL78
Sub CPUNo
Floating Point UnitNo
Program Memory (KB)0
Data Flash (KB)0
ECC SRAMNo
Lead Count (#)32
Pitch (mm)0.5
Pkg. Dimensions (mm)5 x 5 x 1
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.8 - 3.6
I/O Ports5
DMAC or DTCNo
DMA (ch)0
Temperature Sensor (ch) (#)0
Power-On ResetNo
Watchdog Timer (ch)0
External Memory Bus (bit)No
DRAM I/FNo
NPUNo
3D GPUNo
AcceleratorNo
MOQ1
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)1
LVD or PVDNo
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)0
SPI (ch)1
QSPI (ch)0
OSPI (ch)0
I2C (#)0
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessSub-GHz
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Moisture Sensitivity Level (MSL)3
Assembly LocationJAPAN
Wafer Fab LocationTAIWAN
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADCNo
ApplicationGeneral Purpose
Asynchronous General Purpose Timer (ch)0
Bluetooth® MeshNot supported
CPU-
DACNo
DMANo
DTC (ch)0
Delta-Sigma A/D ConverterNo
Family NameRL78
GATT CachingNot supported
Group NameG1H
High-Speed Analog Comparator (ch)0
Lead CompliantYes
Length (mm)5
Low-Power Analog Comparator (ch)0
ModulationFSK
Pb (Lead) FreeYes
Pkg. TypeHVQFN
Price (USD)$3.07692
SPI (#)0
Tape & ReelNo
Thickness (mm)1
UART (#)0
USBFS (ch)0
USBHS (ch)0
Width (mm)5

説明

RL78/G1HマイコンはIEEE802.15.4e/gに対応し、RF受信待ち受け時5.8mA(3.3V)と業界最小レベルの低消費電流を実現しました。アンテナ接続のために必要となるバラン回路、フィルタ回路を内蔵しており、アンテナ接続のための回路設計が容易なうえ、外付け部品を削減できるため、製品コストの低減に貢献します。IEEE802.15.4e/g準拠のハードウェアを内蔵し、RF通信時のCPU負荷が低減できます。 なおマイコンと組み合わせて使用できるIEEE802.15.4e/g準拠のトランシーバRAA604S00もご用意しています。