メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
センサレスBLDCモータ制御にも適した、機能強化の多機能マイクロコントローラ

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:HWQFN
Pkg. Code:pkg_20081
Lead Count (#):32
Pkg. Dimensions (mm):5 x 5 x 0.8
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0020
RoHS (R5F11BBEGNA#60)英語日本語
Pb (Lead) FreeYes

製品スペック

Carrier TypeFull Tray (Tray)
Family NameRL78
Series NameRL78/G1x
Group NameG1F
CPU ArchitectureRL78
Main CPURL78-S3
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)64
Data Flash (KB)4
RAM (KB)5.5
ECC SRAMNo
Lead Count (#)32
Pitch (mm)0.5
Pkg. Dimensions (mm)5 x 5 x 0.8
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 5.5
I/O Ports28
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ490
Temp. Range (°C)Ta = -40 to +105
External Interrupt Pins (#)11
LVD or PVDYes
Operating Freq (Max) (MHz)32
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)3
SPI (ch)3
QSPI (ch)0
OSPI (ch)0
I2C (#)4
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDAYes
LIN (#)1
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)9
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)9
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)13
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)2
Analog Comparator (ch)2
OPAMP (ch) (#)0
PGA (ch)1
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Debug InterfaceSingle wire serial
Moisture Sensitivity Level (MSL)3
Country of AssemblyTAIWAN, THAILAND
Country of Wafer FabricationJAPAN
ADCNo
ApplicationMotor Control
Bit Size16
CPURL78
DACNo
DMANo
Delta-Sigma A/D ConverterNo
EthernetNo
Family NameRL78
Group NameG1F
Human Machine InterfaceNo
Lead CompliantYes
Length (mm)5
NPUNo
Pb (Lead) FreeYes
Pkg. TypeHWQFN
Price (USD)$1.42553
SPI (#)0
Tape & ReelNo
Thickness (mm)0.8
Timer12-bit x 1-ch, 16-bit x 9-ch
UART (#)3
USBNo
Width (mm)5

説明

RL78/G1Fマイコンは主にアナログ機能が強化されたRL78/G14上位機能互換のマイコンです。 3.0V/μs以上(*)の高スルーレートPGA、反応時間0.07μs(typ.)の高速で多機能なコンパレータを搭載し、A/D・D/Aコンバータも内蔵します。これらのアナログ機能と64MHzで動作可能な2つのタイマにより、センサレスBLDCモータにおける停止状態での効率的なロータ初期位置検出や120度通電制御での高速回転、また、高速でCPUを介さない過電流検出・出力遮断が可能であり、少ない部品で自由度の高いモータ制御が実現できます。また、IrDA通信機能や、4mm角の36pin-LGA製品で低電圧I/F対応が可能などの特長も備えており、モータ制御のみならず様々な用途にお使い頂けます。 (*)VDD≧4Vの場合 センサレスBLDCモータ ロータ初期位置検出 デモはこちら >> 技術資料はこちら >> ローエンドマイコンで実現できる高機能なブラシレスDCモータ制御の紹介はこちら>>