メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Insulated-Gate Bipolar Transistors (IGBT)

パッケージ情報

Pkg. Type:TO-220FN
Pkg. Code:pkg_8815
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RJP3046DPP-00#T2)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-220FN
Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
Channels (#)1
IC @25 °C (A)45
Ic (Peak) (A)230
Lead CompliantNo
MOQ1
Tape & ReelNo
VCE (sat) (V)1.5
VCES (V)330
tf (Typical) (µs)0.15

説明

Support is limited to customers who have already adopted these products.