| CADモデル: | View CAD Model |
| Pkg. Type: | Sawn |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | No |
| RoHS (RJP1CS01DWS-80#W0) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | Sawn |
| Pb (Lead) Free | No |
| Application | Inverter |
| Channels (#) | 1 |
| IC @100 °C (A) | 15 |
| IC @25 °C (A) | 30 |
| Lead Compliant | No |
| MOQ | 1 |
| Nch/Pch | Nch |
| Qualification Level | Industrial |
| Series Name | 1CSxx Series |
| Tape & Reel | No |
| VCE (sat) (V) | 1.8 |
| VCES (V) | 1250 |
| tf (Typical) (µs) | 0.21 |
| tsc (μs) | 10 |
RJP1CS01DWSは1250V、15Aの絶縁ゲート型バイポーラトランジスタ(IGBT)で、コレクタ・エミッタ間飽和電圧が低く、インバータアプリケーションに使用できます。 Sawnウェハパッケージで提供されます。