メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Nch Single Power Mosfet 600V 18A 480Mohm To-220FlDg)

パッケージ情報

Pkg. Type:TO-220FL
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)2100
ID (A)18
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)40
Pkg. TypeTO-220FL
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)480
RDS (ON) (Typical) @ 10V / 8V (mohm)392
Standard Pkg. TypeTO-220F
Tape & ReelNo
VDSS (Max) (V)600
VGSS (V)30
Vgs (off) (Max) (V)4.5

説明

The RJK6009DPP-M0 is a Nch Single Power Mosfet 600V 18A 480Mohm To-220FlDg).