メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
N Channel Power MOSFET

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:WPAK(3)
Pkg. Code:pkg_6751
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)450
ConfigurationBuilt-In SBD
ID (A)3
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)15
Pkg. TypeWPAK(3)
Qg typ (nC)4
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)310
RDS (ON) (Max) @4.5V (mohm)340
RDS (ON) (Typical) @ 10V / 8V (mohm)240
Standard Pkg. TypePower SON-8 5x6
Tape & ReelNo
VDSS (Max) (V)120
VGSS (V)12
Vgs (off) (Max) (V)2.5

説明

The RJK1212DPA is a N Channel Power MOSFET.