メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Nch Power MOSFET 100V 80A 5.5mohm TO-220F

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220FPA
Pkg. Code:pkg_11786
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095

製品スペック

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Country of AssemblyCHINA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)10000
FunctionPower MOSFETs
Gate LevelStandard
ID (A)80
Id max @ 25°C (A)80
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)30
Pkg. TypeTO-220FPA
Price (USD)$3.04539
Qg typ (nC)147
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)5.5
RDS (ON) (Typical) @ 10V / 8V (mohm)4.4
Series NameRJK Series
Simulation Model AvailableYes
Standard Pkg. TypeTO-220F
Tape & ReelNo
VDSS (Max) (V)100
VGSS (V)20
Vgs (off) (Max) (V)4

説明

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.