メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
IGBT for Inverter Applications

パッケージ情報

Pkg. Type:TO-220FL
Pkg. Code:pkg_6896
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-220FL
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)1.4
FRD trr (ns)70
IC @100 °C (A)10
IC @25 °C (A)20
Ic (Peak) (A)40
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pch (W)30
Series Name60Dx Series
Tape & ReelNo
VCE (sat) (V)1.9
VCES (V)600
VDSS (Max) (V)600
tf (Typical) (µs)0.075
tsc (μs)3

説明

Support is limited to customers who have already adopted these products.

IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.