メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Insulated-Gate Bipolar Transistors (IGBT)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220FL
Pkg. Code:pkg_6896
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RJH30H1DPP-M0#T2)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-220FL
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)1.7
FRD trr (ns)23
IC @25 °C (A)30
Ic (Peak) (A)200
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pch (W)20
Tape & ReelNo
VCE (sat) (V)2
VCES (V)360
VDSS (Max) (V)360
tf (Typical) (µs)0.15

説明

Support is limited to customers who have already adopted these products.