メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
IGBT for IH

パッケージ情報

Pkg. Type:TO-3P
Pkg. Code:pkg_1304
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RJH1BG6RDPK-00#T0)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-3P
Lead Count (#)4
Pb (Lead) FreeYes
ApplicationIH Cooker/Inverter
Channels (#)1
ConfigurationBody Diode
FRD Vf (V)3
IC @100 °C (A)30
IC @25 °C (A)55
Ic (Peak) (A)100
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Pch (W)227.2
Tape & ReelNo
VCE (sat) (V)1.7
VCES (V)1100
tf (Typical) (µs)0.247

説明

Support is limited to customers who have already adopted these products.

IGBT devices for induction heating (IH) (soft switching), recommended for 10 to 100 kHz frequencies, and not guaranteed against short circuit.